(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Anti-Water Jet Gallery (Plastic Cover), IP45

Anti-Water Jet Gallery (Plastic Cover), IP45
  • Volume Discount

For ventilating cubicles and switchboards installed in harsh outdoor conditions. The protective plastic cover keeps the unit lightweight.

[Features]
- The plastic-resin rear anti-pull-in cover reduces weight and improves workability.
- No paint required for the anti-pull-in cover, reducing costs.
- Strong waterproofing that can pass JISC4620/JISC0920 anti-water jet testing (IP45).

(i)Caution

  • Specification change from manufacturer shipments dated October 2016

    [Before Changes]→ 1 type of nut + flat washer [New] Disc spring washer
    ※ Productivity during assembly is increased by reducing the number of parts

Part Number

Configured Part Number is shown.

Part Number
G2-20BFP
G2-20BFP2
G2-20BFP2S
G2-20BFP2S-T
G2-20BFPS
G2-45BFP
G2-45BFPS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Standard Width x height x length
(mm)
Material/surface treatment Ventilation gallery materials/specifications
(mm)
Suction prevention cover material / specifications
(mm)
Main body frame presser materials / specifications
(mm)
1 Piece(s)Available

11 Days or more

10Steel SheetIP45Width 250 x height 250IronSteel Plate 2.3ResinSteel Plate 1.6
1 Piece(s)Available

11 Days or more

10Steel SheetIP45Width 250 x height 250Steel plateSteel Plate 2.3PolypropyleneSteel Plate 1.6
1 Piece(s)Available

11 Days or more

10SUS304IP45Width 250 x height 250304 Stainless Steel 1.5304 Stainless Steel 1.5Polypropylene304 Stainless Steel 1.5
1 Piece(s)Available

11 Days or more

10SUS304IP55Width 250 x height 250304 Stainless Steel 1.5304 Stainless Steel 1.5Polypropylene304 Stainless Steel 1.5
1 Piece(s)Available

11 Days or more

10StainlessIP45Width 250 x height 250Stainless steelStainless steel 1.5ResinStainless steel 1.5
1 Piece(s)Available

11 Days or more

10Steel SheetIP45Width 500 x height 250Stainless steelElectrogalvanized steel plate 1.6ResinSteel Plate 1.6
1 Piece(s)Available

11 Days or more

10StainlessIP45Width 500 x height 250IronStainless steel 1.5ResinStainless steel 1.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Standard Width x height x length
(mm)
Material/surface treatment Ventilation gallery materials/specifications
(mm)
Suction prevention cover material / specifications
(mm)
Main body frame presser materials / specifications
(mm)

Loading...

  1. 1

Additional Products in this Category

Tech Support