(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ventilation Gallery (Anti-Salt Damage Specification) IP4X

Ventilation Gallery (Anti-Salt Damage Specification) IP4X
  • Volume Discount

Use as a ventilation component of a switchboard installed in IP4X coastal areas, etc.

Part Number

Configured Part Number is shown.

Part Number
G1-15S-SET-S
G1-20S-SET-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth x height x length
(mm)
1 Piece(s)Available

11 Days or more

10Width 200 x height 250
1 Piece(s)Available

11 Days or more

10Width 250 x height 250

Loading...

  1. 1

Basic Information

Material Stainless Standard IP4X Material/surface treatment Stainless steel
Ventilation gallery materials/specifications(mm) Stainless steel 1.5 Suction prevention cover material / specifications(mm) Stainless steel 1.5 Main body frame presser materials / specifications(mm) For salt damage

Additional Products in this Category

Tech Support