(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TBS Series【100 Pieces Per Package】 (TBS-20)

TBS Series TBS-20
  • Volume Discount

A wide range of adhesives is possible for tile surfaces that use tie base synthetic rubber adhesive, glass surfaces, and olefin-based resin surfaces.

[Features]
A wide range of adhesives is possible for tile surfaces that use synthetic rubber adhesive, glass surfaces, and olefin-based resin surfaces.

Part Number

Configured Part Number is shown.

TBS-20

Part Number
TBS-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Maximum Compatible Band Width
(mm)

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1019.219.24

Loading...

  1. 1

Basic Information

Material Nylon Adhesive Synthetic Rubber Type Material 66 nylon

Please check the type/dimensions/specifications of the part TBS-20 in the TBS Series series.

Products like this...

Part Number
TBS-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Maximum Compatible Band Width
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030256

Additional Products in this Category

Tech Support