(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok Conductive Fixture Tool【100 Pieces Per Package】

Insulok Conductive Fixture Tool
  • Volume Discount

Since it includes a conductive material, electrification is reduced. Prevents static electricity and electrification, as well as dirt and dust clinging to equipment, and is also an effective measure for ESD. A conductive tie is also available.

[Features]
· Insulock tie standard product.
· With conductive material added to polypropylene, charge can be reduced compared to normal polypropylene or nylon 66.
· There are ESD* countermeasures for preventing the build-up of electrostatic charges and the adherence of dust and dirt.

Part Number

Configured Part Number is shown.

Part Number
CTAM1-NC
FT3-NC
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Total length
(mm)
Special function/application Insulok ties used Mounting hole ∅
(mm)
Applicable screw size

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020.810.410.420.8Charge reduction/stopperUp to T50 type4.4-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010.213--Bush mount/Charge reductionUp to T40 type-M3

Loading...

  1. 1

Basic Information

Material Resin Color Black Number with packs(piece) 100
Material Polypropylene (conductivity) Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 85
Environment resistance None

Additional Products in this Category

Tech Support