(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok stud bolt mount weatherproof grade【100 Pieces Per Package】

Insulok stud bolt mount weatherproof grade
  • Volume Discount

[Features]
· Screwing in and securing to stud bolts of construction machinery, heavy equipment, and automobiles, and using Insulok ties enables retention of hydraulic hoses and electric wires.
· Improved aesthetics compared to spot welding a metal clip or tie wire.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CL8-SB6
CL8-SB8
CL8-SB10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew used

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M8

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 39.6 Width(mm) 25
Color Black Number with packs(piece) 100 Material 66 nylon
Environment resistance Weather-resistant Flame retardant grade (main raw materials) UL94V-2 Insulok ties used Up to T120 type

Additional Products in this Category

Tech Support