(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Signal Circuits, SR-GVJ Series (Part Numbers)

Surge Protection Devices - for Signal Circuits, SR-GVJ Series
  • Volume Discount

•Application : RS485 line
•Voltage : DC12V, DC5V
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : Clamp type
For complete product overview and details on SPD for Signal Circuits, SR-GVJ Series (Otowa Electric) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SR-GV5J
SR-GV12J
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Maximum Continuous Operational Voltage Voltage protection level Frequency bandwidth (reference value)
1 Piece(s)Available

8 Days or more

DC5VDC5.5VLine 45V/Ground 400 VDC to 140MHz
1 Piece(s)Available

8 Days or more

DC12VDC12.6VLine 55V/Ground 400 VDC to 8MHz

Loading...

  1. 1

Basic Information

Application RS485 line Model Single pole type Mounting method Clamp type
Class, category IEC category C2 / IEC category D1 Dimension vertical(mm) 98 Dimension width(mm) 23
Dimension depth(mm) 72.5 Impulse resistance (8/20 μs) 10kA Impulse resistance (10/350 μs) 5kA

Additional Products in this Category

Tech Support