(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Solar Power Supply, Class I/II

Surge Protection Devices - for Solar Power Supply, Class I/II
  • Volume Discount

•Application : Power supply
•Voltage : DC600V or higher
•Model : Single pole type
•Class, category : Class I, Class II
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Power Supply Class I/II for Solar Power Systems (Otowa Electric) see the sections below:

Part Number

Configured Part Number is shown.

LD-D62EFS

Part Number
LD-D62EFS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

15 Days or more

10

Loading...

  1. 1

Basic Information

Application Power supply Voltage DC600V or higher Model Single pole type
Mounting method Crimp terminal attached Class, category Class I / Class II Dimension vertical(mm) 102
Dimension width(mm) 33 Dimension depth(mm) 122.5 Maximum Continuous Operational Voltage DC660V
Nominal Discharge Current (8/20 μs) 25kA Impulse current (10/350 μs) 25kA Voltage protection level 2500V or less
Voltage when starting operations 900V or more

Please check the type/dimensions/specifications of the part LD-D62EFS in the Surge Protection Devices - for Solar Power Supply, Class I/II series.

Additional Products in this Category

Tech Support