(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application : Power line
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Telephone Line, SG-TJ Series see the sections below:
Part Number
Configured Part Number is shown.
SG-T150J
Application | Power line | Model | Single pole type |
---|---|---|---|
Mounting method | Crimp terminal attached | Class, category | IEC category C2 / IEC category D1 |
Dimension vertical(mm) | 72.5 | Dimension width(mm) | 32.4 |
Dimension depth(mm) | 69 | Maximum Continuous Operational Voltage | DC70.0V |
Impulse resistance (8/20 μs) | 20kA | Impulse resistance (10/350 μs) | 10kA |
Voltage protection level | Line 400V/Ground 500V | - | - |
Application | Power line | Model | Single pole type | Mounting method | Crimp terminal attached |
---|---|---|---|---|---|
Class, category | IEC category C2 / IEC category D1 | Dimension vertical(mm) | 72.5 | Dimension width(mm) | 32.4 |
Dimension depth(mm) | 69 | Maximum Continuous Operational Voltage | DC70.0V | Impulse resistance (8/20 μs) | 20kA |
Impulse resistance (10/350 μs) | 10kA | Voltage protection level | Line 400V/Ground 500V |
Please check the type/dimensions/specifications of the part SG-T150J in the Surge Protection Devices - for Telephone Lines, SG-TJ Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy