(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - LAN Protector

Surge Protection Devices - LAN Protector
  • Volume Discount

•Application : LAN
•Class, category : IEC category C2, IEC category D1
For complete product overview and details on Lightning Protector for LAN (Otowa Electric) see the sections below:

PDF

Part Number

Configured Part Number is shown.

OLA-1000POE

 
Part Number
OLA-1000POE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application LAN Class, category IEC category C2 / IEC category D1 Dimension vertical(mm) 107
Dimension width(mm) 28 Dimension depth(mm) 26.5 Maximum Continuous Operational Voltage DC60V
Impulse resistance (8/20 μs) 5kA Impulse resistance (10/350 μs) 2kA Voltage protection level 500V or less

Please check the type/dimensions/specifications of the part OLA-1000POE in the Surge Protection Devices - LAN Protector series.

Additional Products in this Category

Tech Support