(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Distribution Boards, Class II

Surge Protection Devices - for Distribution Boards, Class II
  • Volume Discount

•Application : Power supply
•Voltage : AC100V, AC200V, AC400V
•Model : Integrated type
•Class, category : Class II
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Distribution Boards, Class II (Otowa Electric) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
LT-332
LT-332S
LT-334
LT-334S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSVoltage Maximum Continuous Operational Voltage Voltage protection level Voltage when starting operations With degraded contact output terminal
1 Piece(s)Available

8 Days or more

-100V / 200VAC130/250VLine 1300 V or less/Ground 1500 V or lessLine 480V ± 10%None
1 Piece(s)Available

8 Days or more

-100V / 200VAC130/250VLine 1300 V or less/Ground 1500 V or lessLine 480V ± 10%Present
1 Piece(s)Available

8 Days or more

-400VAC510V2400V or lessLine 860 V ± 10%None
1 Piece(s)Available

14 Days or more

10400VAC510V2400V or lessLine 860 V ± 10%Present

Loading...

  1. 1

Basic Information

Application Power supply Model Integrated type Mounting method Crimp terminal attached
Class, category Class II Dimension vertical(mm) 107 Dimension width(mm) 50
Dimension depth(mm) 65 Nominal Discharge Current (8/20 μs) 10kA Maximum Discharge Current (8/20 μs) 20kA

Additional Products in this Category

Tech Support