(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Power Supply, LT Series, Class II

Surge Protection Devices - for Power Supply, LT Series, Class II
  • Volume Discount

•Application : Power supply
•Voltage : AC100V, AC200V
•Model : Integrated type
•Class, category : Class II
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Power Supply, Class II (Otowa Electric) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
LT-121
LT-122
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Maximum Continuous Operational Voltage Voltage protection level Voltage when starting operations
1 Piece(s)Available

8 Days or more

100VAC110VLine 800V or less/Ground 1500 V or lessLine 270V ± 10%
1 Piece(s)Available

8 Days or more

200VAC230VLine 1500V or less/Ground 2500V or lessLine 540V ± 10%

Loading...

  1. 1

Basic Information

Application Power supply Model Integrated type Mounting method Crimp terminal attached
Class, category Class II Dimension vertical(mm) 64 Dimension width(mm) 20
Dimension depth(mm) 63 Nominal Discharge Current (8/20 μs) 5kA Maximum Discharge Current (8/20 μs) 10kA (three times)

Additional Products in this Category

Tech Support