(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nipples - Schedule 40 Pipe Nipples (Both Ends Threaded), Male NPT, Aluminum (Part Numbers)

Pipe Nipples - Schedule 40 Pipe Nipples (Both Ends Threaded), Male NPT, Aluminum

Pipe Nipples that are Schedule 40 are well suited for low-to-medium pressure applications. Aluminum has good corrosion resistance and is lightweight.

part numbermaterialschedulestylethreadpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-5652aluminumschedule 40pipe nipplethreaded on both ends1/2"1-1/2"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5653aluminumschedule 40pipe nipplethreaded on both ends3/4"1-1/2"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5666aluminumschedule 40pipe nipplethreaded on both ends1/2"2"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5667aluminumschedule 40pipe nipplethreaded on both ends3/4"2"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5668aluminumschedule 40pipe nipplethreaded on both ends1"2"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5669aluminumschedule 40pipe nipplethreaded on both ends1-1/4"2"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5670aluminumschedule 40pipe nipplethreaded on both ends1-1/2"2"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5680aluminumschedule 40pipe nipplethreaded on both ends1/2"2-1/2"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5681aluminumschedule 40pipe nipplethreaded on both ends3/4"2-1/2"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5682aluminumschedule 40pipe nipplethreaded on both ends1"2-1/2"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5683aluminumschedule 40pipe nipplethreaded on both ends1-1/4"2-1/2"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5684aluminumschedule 40pipe nipplethreaded on both ends1-1/2"2-1/2"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5685aluminumschedule 40pipe nipplethreaded on both ends2"2-1/2"seamless2" npt male2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5694aluminumschedule 40pipe nipplethreaded on both ends1/2"3"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5695aluminumschedule 40pipe nipplethreaded on both ends3/4"3"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5696aluminumschedule 40pipe nipplethreaded on both ends1"3"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5697aluminumschedule 40pipe nipplethreaded on both ends1-1/4"3"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5698aluminumschedule 40pipe nipplethreaded on both ends1-1/2"3"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5699aluminumschedule 40pipe nipplethreaded on both ends2"3"seamless2" npt male2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5700aluminumschedule 40pipe nipplethreaded on both ends2-1/2"3"seamless2-1/2" npt male2-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5701aluminumschedule 40pipe nipplethreaded on both ends3"3"seamless3" npt male3" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5722aluminumschedule 40pipe nipplethreaded on both ends1/2"4"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5723aluminumschedule 40pipe nipplethreaded on both ends3/4"4"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5724aluminumschedule 40pipe nipplethreaded on both ends1"4"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5725aluminumschedule 40pipe nipplethreaded on both ends1-1/4"4"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5726aluminumschedule 40pipe nipplethreaded on both ends1-1/2"4"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5727aluminumschedule 40pipe nipplethreaded on both ends2"4"seamless2" npt male2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5728aluminumschedule 40pipe nipplethreaded on both ends2-1/2"4"seamless2-1/2" npt male2-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5729aluminumschedule 40pipe nipplethreaded on both ends3"4"seamless3" npt male3" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5730aluminumschedule 40pipe nipplethreaded on both ends4"4"seamless4" npt male4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5778aluminumschedule 40pipe nipplethreaded on both ends1/2"6"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5779aluminumschedule 40pipe nipplethreaded on both ends3/4"6"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5780aluminumschedule 40pipe nipplethreaded on both ends1"6"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5781aluminumschedule 40pipe nipplethreaded on both ends1-1/4"6"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5782aluminumschedule 40pipe nipplethreaded on both ends1-1/2"6"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5783aluminumschedule 40pipe nipplethreaded on both ends2"6"seamless2" npt male2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5784aluminumschedule 40pipe nipplethreaded on both ends2-1/2"6"seamless2-1/2" npt male2-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5785aluminumschedule 40pipe nipplethreaded on both ends3"6"seamless3" npt male3" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5786aluminumschedule 40pipe nipplethreaded on both ends4"6"seamless4" npt male4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5787aluminumschedule 40pipe nipplethreaded on both ends5"6"seamless5" npt male5" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5788aluminumschedule 40pipe nipplethreaded on both ends6"6"seamless6" npt male6" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5862aluminumschedule 40pipe nipplethreaded on both ends1/2"12"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5863aluminumschedule 40pipe nipplethreaded on both ends3/4"12"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5864aluminumschedule 40pipe nipplethreaded on both ends1"12"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5865aluminumschedule 40pipe nipplethreaded on both ends1-1/4"12"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5866aluminumschedule 40pipe nipplethreaded on both ends1-1/2"12"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5867aluminumschedule 40pipe nipplethreaded on both ends2"12"seamless2" npt male2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5868aluminumschedule 40pipe nipplethreaded on both ends2-1/2"12"seamless2-1/2" npt male2-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5869aluminumschedule 40pipe nipplethreaded on both ends3"12"seamless3" npt male3" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5870aluminumschedule 40pipe nipplethreaded on both ends4"12"seamless4" npt male4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5871aluminumschedule 40pipe nipplethreaded on both ends5"12"seamless5" npt male5" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5872aluminumschedule 40pipe nipplethreaded on both ends6"12"seamless6" npt male6" npt male150 psiastm b241, ansi/asme b1.20.1
            
Part Number
ZUSA-PF-5652
ZUSA-PF-5653
ZUSA-PF-5666
ZUSA-PF-5667
ZUSA-PF-5668
ZUSA-PF-5669
ZUSA-PF-5670
ZUSA-PF-5680
ZUSA-PF-5681
ZUSA-PF-5682
ZUSA-PF-5683
ZUSA-PF-5684
ZUSA-PF-5685
ZUSA-PF-5694
ZUSA-PF-5695
ZUSA-PF-5696
ZUSA-PF-5697
ZUSA-PF-5698
ZUSA-PF-5699
ZUSA-PF-5700
ZUSA-PF-5701
ZUSA-PF-5722
ZUSA-PF-5723
ZUSA-PF-5724
ZUSA-PF-5725
ZUSA-PF-5726
ZUSA-PF-5727
ZUSA-PF-5728
ZUSA-PF-5729
ZUSA-PF-5730
ZUSA-PF-5778
ZUSA-PF-5779
ZUSA-PF-5780
ZUSA-PF-5781
ZUSA-PF-5782
ZUSA-PF-5783
ZUSA-PF-5784
ZUSA-PF-5785
ZUSA-PF-5786
ZUSA-PF-5787
ZUSA-PF-5788
ZUSA-PF-5862
ZUSA-PF-5863
ZUSA-PF-5864
ZUSA-PF-5865
ZUSA-PF-5866
ZUSA-PF-5867
ZUSA-PF-5868
ZUSA-PF-5869
ZUSA-PF-5870
ZUSA-PF-5871
ZUSA-PF-5872
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male1-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male1-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male2-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male2-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male2-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male2-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2 1/2B(65A)2 1/2B(65A)2-1/2" NPT Male2-1/2" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Equal Dia.3B(80A)3B(80A)3" NPT Male3" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male4"
1 Piece(s)

51 Days

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2 1/2B(65A)2 1/2B(65A)2-1/2" NPT Male2-1/2" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3B(80A)3B(80A)3" NPT Male3" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Equal Dia.4B(100A)4B(100A)4" NPT Male4" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2 1/2B(65A)2 1/2B(65A)2-1/2" NPT Male2-1/2" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3B(80A)3B(80A)3" NPT Male3" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.4B(100A)4B(100A)4" NPT Male4" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.5B(125A)5B(125A)5" NPT Male5" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Equal Dia.6B(150A)6B(150A)6" NPT Male6" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2 1/2B(65A)2 1/2B(65A)2-1/2" NPT Male2-1/2" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3B(80A)3B(80A)3" NPT Male3" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.4B(100A)4B(100A)4" NPT Male4" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.5B(125A)5B(125A)5" NPT Male5" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.6B(150A)6B(150A)6" NPT Male6" NPT Male12"

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure(MPa) 1.034 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support