| 1 Piece(s) | Available |
8 Days or more
| - | [Steel] FCMB270 | 1/8B(6A) | Hot Zinc Plating | Pulsating water and static water / Air / Gas / Oil | Provided |
| 1 Piece(s) | Available |
8 Days or more
| - | [Steel] FCMB270 | 1/4B(8A) | Hot Zinc Plating | Pulsating water and static water / Air / Gas / Oil | Provided |
| 1 Piece(s) | Available |
8 Days or more
| - | [Steel] FCMB270 | 3/8B(10A) | Hot Zinc Plating | Pulsating water and static water / Air / Gas / Oil | Provided |
| 1 Piece(s) | Available |
8 Days or more
| - | [Steel] FCMB270 | 1/2B(15A) | Hot Zinc Plating | Pulsating water and static water / Air / Gas / Oil | Provided |
| 1 Piece(s) | Available |
8 Days or more
| - | [Steel] FCMB270 | 3/4B(20A) | Hot Zinc Plating | Pulsating water and static water / Air / Gas / Oil | Provided |
| 1 Piece(s) | Available |
8 Days or more
| - | [Steel] FCMB270 | 1B(25A) | Hot Zinc Plating | Pulsating water and static water / Air / Gas / Oil | Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] SWCH10R Equiv. | 1/8B(6A) | Trivalent Chromate | Pulsating water and static water / Air / Steam / Gas / Oil | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] SWCH10R Equiv. | 1/4B(8A) | Trivalent Chromate | Pulsating water and static water / Air / Steam / Gas / Oil | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] SWCH10R Equiv. | 3/8B(10A) | Trivalent Chromate | Pulsating water and static water / Air / Steam / Gas / Oil | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] SWCH10R Equiv. | 1/2B(15A) | Trivalent Chromate | Pulsating water and static water / Air / Steam / Gas / Oil | Not Provided |
| 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] SWCH10R Equiv. | 3/4B(20A) | Trivalent Chromate | Pulsating water and static water / Air / Steam / Gas / Oil | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] SWCH10R Equiv. | 1B(25A) | Trivalent Chromate | Pulsating water and static water / Air / Steam / Gas / Oil | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] SWCH10R Equiv. | 1 1/4B(32A) | Trivalent Chromate | Pulsating water and static water / Air / Steam / Gas / Oil | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] SWCH10R Equiv. | 1 1/2B(40A) | Trivalent Chromate | Pulsating water and static water / Air / Steam / Gas / Oil | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Steel] SWCH10R Equiv. | 2B(50A) | Trivalent Chromate | Pulsating water and static water / Air / Steam / Gas / Oil | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| - | [Stainless Steel] 304 Stainless Steel | 1/8B(6A) | No | - | Provided |
| 1 Piece(s) | Available |
8 Days or more
| - | [Stainless Steel] 304 Stainless Steel | 1/4B(8A) | No | - | Provided |
| 1 Piece(s) | Available |
8 Days or more
| - | [Stainless Steel] 304 Stainless Steel | 3/8B(10A) | No | - | Provided |
| 1 Piece(s) | Available |
8 Days or more
| - | [Stainless Steel] 304 Stainless Steel | 1/2B(15A) | No | - | Provided |
| 1 Piece(s) | Available |
8 Days or more
| - | [Stainless Steel] 304 Stainless Steel | 3/4B(20A) | No | - | Provided |
| 1 Piece(s) | Available |
8 Days or more
| - | [Stainless Steel] 304 Stainless Steel | 1B(25A) | No | - | Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel | 1/8B(6A) | No | - | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel | 1/4B(8A) | No | - | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel | 3/8B(10A) | No | - | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel | 1/2B(15A) | No | - | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel | 3/4B(20A) | No | - | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel | 1B(25A) | No | - | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel | 1 1/4B(32A) | No | - | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel | 1 1/2B(40A) | No | - | Not Provided |
| 1 Piece(s) | Available |
8 Days or more
| 10 | [Stainless Steel] 304 Stainless Steel | 2B(50A) | No | - | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy