(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Reducing Hex Nipple Instrumentation Pipe Fittings, Male NPT

Brass Reducing Hex Nipple Instrumentation Pipe Fittings, Male NPT

Reducing Hex Nipple Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Brass has good corrosion resistance.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-4971brassinstrumentationreducing hex nipplestraight1/4" x 1/8"mnpt1/4" npt male1/8" npt male3600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4972brassinstrumentationreducing hex nipplestraight3/8" x 1/8"mnpt3/8" npt male1/8" npt male3500 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4973brassinstrumentationreducing hex nipplestraight3/8" x 1/4"mnpt3/8" npt male1/4" npt male3500 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4974brassinstrumentationreducing hex nipplestraight1/2" x 1/8"mnpt1/2" npt male1/8" npt male3400 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4975brassinstrumentationreducing hex nipplestraight1/2" x 1/4"mnpt1/2" npt male1/4" npt male3400 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4976brassinstrumentationreducing hex nipplestraight1/2" x 3/8"mnpt1/2" npt male3/8" npt male3400 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4977brassinstrumentationreducing hex nipplestraight3/4" x 1/4"mnpt3/4" npt male1/4" npt male3200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4978brassinstrumentationreducing hex nipplestraight3/4" x 1/2"mnpt3/4" npt male1/2" npt male3200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4971
ZUSA-PF-4972
ZUSA-PF-4973
ZUSA-PF-4974
ZUSA-PF-4975
ZUSA-PF-4976
ZUSA-PF-4977
ZUSA-PF-4978
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/8B(6A)1/4" NPT Male1/8" NPT Male
1 Piece(s)

13 Days

3/8B(10A)1/8B(6A)3/8" NPT Male1/8" NPT Male
1 Piece(s)

13 Days

3/8B(10A)1/4B(8A)3/8" NPT Male1/4" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/8B(6A)1/2" NPT Male1/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/4B(8A)1/2" NPT Male1/4" NPT Male
1 Piece(s)

13 Days

1/2B(15A)3/8B(10A)1/2" NPT Male3/8" NPT Male
1 Piece(s)

13 Days

3/4B(20A)1/4B(8A)3/4" NPT Male1/4" NPT Male
1 Piece(s)

13 Days

3/4B(20A)1/2B(15A)3/4" NPT Male1/2" NPT Male

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Connection Type Thread <-> Thread, Unequal Dia. Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support