(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Black-Coated Steel Class 3000 Street Elbow Pipe Fittings, Female NPT x Male NPT

Black-Coated Steel Class 3000 Street Elbow Pipe Fittings, Female NPT x Male NPT

Use Class 3000 Street Elbow Pipe fittings in high-pressure applications. Black-coated steel is very strong but is susceptible to corrosion.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-6518black-coated steelclass 3000street elbowelbow1/4"fnpt x mnpt1/4" npt female1/4" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6519black-coated steelclass 3000street elbowelbow3/8"fnpt x mnpt3/8" npt female3/8" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6520black-coated steelclass 3000street elbowelbow1/2"fnpt x mnpt1/2" npt female1/2" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6521black-coated steelclass 3000street elbowelbow3/4"fnpt x mnpt3/4" npt female3/4" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6522black-coated steelclass 3000street elbowelbow1"fnpt x mnpt1" npt female1" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
Part Number
ZUSA-PF-6518
ZUSA-PF-6519
ZUSA-PF-6520
ZUSA-PF-6522
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Male
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Male
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Male
1 Piece(s)

51 Days

1B(25A)1B(25A)1" NPT Female1" NPT Male

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Equal Dia., Different Connecting Shape Street Elbow
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support