(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Classification: For outdoor
•Type: Duct
•External Flange Height Conforming Air Conditioning Cap Size: 10mm or Less
•Material: PVC + ABS (grating)
•Qty.: A
Part Number |
---|
LDWX-70-B |
LDWX-70-I |
LDWX-70L-B |
LDWX-70L-I |
Loading...
Classification | For outdoor | Types | Duct | A Dimension(mm) | 73 |
---|---|---|---|---|---|
B Dimension(mm) | 61 | External flange height for conforming air conditioning cap sizes | 10mm or Less | Material | PVC + ABS (grating) |
Qty. | A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy