(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct LD Series", Free Corner Saddle

Member for Air Conditioning "Slim Duct LD Series", Free Corner Saddle
  • Volume Discount

•Classification: For outdoor
•Type: Saddle
•Material: Stainless Steel (304 Stainless Steel)
•Qty.: 1 pcs.
•Dimension C Dimension (mm): 1

Part Number

Configured Part Number is shown.

Part Number
LDFS-70
LDFS-90
Part NumberMinimum order quantityVolume DiscountDays to Ship A Dimension
(mm)
B Dimension
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

69594518301043641761-406330
1 Piece(s)Available

8 Days or more

88694518301043672761-407135

Loading...

  1. 1

Basic Information

Classification For outdoor Types Saddle C Dimension(mm) 1
D Dimension(mm) 18 E Dimensions(mm) 4.2 Material Stainless Steel (304 Stainless Steel)
Qty. 1 pcs.

Additional Products in this Category

Tech Support