(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cap - Wall Corner, Air Conditioner Duct, MWM Series

Cap - Wall Corner, Air Conditioner Duct, MWM Series
  • Volume Discount

•Classification: For indoor
•Type: Duct
•Color: White
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

Part Number

Configured Part Number is shown.

Part Number
MWM-75-L-W
MWM-75-S-W
Part NumberMinimum order quantityVolume DiscountDays to Ship C Dimension
(mm)
D Dimension
(mm)
F dimension
(mm)
G dimension
(mm)
I dimension
(mm)
Specifications JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

146.517727114151Compatible products: AC-67, 75, and 100/WC-60N, 65N, and 75N4518301033994761-4632155
1 Piece(s)Available

8 Days or more

126.015426102128Compatible products: AC-67, 754518301033970761-4641140

Loading...

  1. 1

Basic Information

Classification For indoor Types Duct Color White
A Dimension(mm) 80 B Dimension(mm) 68 E Dimensions(mm) 71.5
H Dimension(mm) 75 Material Polyvinyl Chloride (PVC) Qty. A

Additional Products in this Category

Tech Support