(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct LD Series", Twist 90° Elbow

Member for Air Conditioning "Slim Duct LD Series", Twist 90° Elbow
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•Mass (g): 200

Part Number

Configured Part Number is shown.

Part Number
LDN-70-B
LDN-70-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color JAN code Ordering Code
1 Piece(s)Available

9 Days or more

Brown4518301041791761-4233
1 Piece(s)Available

12 Days or more

Ivory4518301041777761-4241

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Material Polyvinyl Chloride (PVC)
Qty. A Mass(g) 200

Additional Products in this Category

Tech Support