(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct LD Series", Joint

Member for Air Conditioning "Slim Duct LD Series", Joint
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•D Dimension (mm): 15

Part Number

Configured Part Number is shown.

Part Number
LDJ-70-B
LDJ-70-I
LDJ-90-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

Brown74.562554518301040398761-411060
1 Piece(s)Available

8 Days or more

Ivory74.562554518301040374761-412873
1 Piece(s)Available

8 Days or more

Ivory9473604518301041371761-413680

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct D Dimension(mm) 15
Material Polyvinyl Chloride (PVC) Qty. A

Additional Products in this Category

Tech Support