(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct SD Series", End Cover SEN

Member for Air Conditioning "Slim Duct SD Series", End Cover SEN
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Color: Ivory
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

PDF

Part Number

Configured Part Number is shown.

SEN-100-I

 
Part Number
SEN-100-I
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Color Ivory
A Dimension(mm) 56 B Dimension(mm) 112 C Dimension(mm) 76
Material Polyvinyl Chloride (PVC) Qty. A JAN code 4518301014986
Ordering Code 761-5175 Mass(g) 150

Please check the type/dimensions/specifications of the part SEN-100-I in the Member for Air Conditioning "Slim Duct SD Series", End Cover SEN series.

Additional Products in this Category

Tech Support