(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Member for Air Conditioning "Slim Duct SD Series", Free Corner Joint

Member for Air Conditioning "Slim Duct SD Series", Free Corner Joint
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFJ-77-B
SFJ-77-I
SFJ-100-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

12 Days or more

Brown8366354518301011961761-526450
1 Piece(s)Available

9 Days or more

Ivory8366354518301011947761-527250
1 Piece(s)Available

9 Days or more

Ivory10874404518301012043761-525675

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Material Polyvinyl Chloride (PVC)
Qty. A

Additional Products in this Category

Tech Support