(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand rubber cover thin model parallel hand (cross-roller type) HLBG series (Part Numbers)

Hand rubber cover thin model parallel hand (cross-roller type) HLBG series
  • Volume Discount

•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Main Body Shape : Square Shape
For complete product overview and details on Hand rubber cover thin model parallel hand (cross-roller type) HLBG series see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
HLBG-12AS-E16S1
HLBG-12AS-GH
HLBG-15AS-E16S1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEnvironment, Applications Cylinder Dia.
(φ)
Action Stroke
(mm)
Option Sensor Qty.
1 Piece(s)Available

22 Days or more

10Standard1213NoNon-contact 2 Core Straight, 1
1 Piece(s)Available

40 Days or more

10Standard / Dust Proofing / Drip Proofing1213Oil-proof Rubber Cover-
1 Piece(s)Available

22 Days or more

10Standard1518NoNon-contact 2 Core Straight, 1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEnvironment, Applications Cylinder Dia.
(φ)
Action Stroke
(mm)
Option Sensor Qty.

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Additional Function High accuracy Stroke Adjustment Mechanism No

Additional Products in this Category

Tech Support