(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MEPAC Standard Type

MEPAC Standard Type
  • Volume Discount

•How Grip: Pinch, Parallel Type
•Operating Pressure Range (mpa): 0.3::0.5
•Type: Main Body
•Number Of Fingers: 2 pcs.
•Main Body Shape: Cylindrical Shape

PDF

Part Number

Configured Part Number is shown.

Part Number
X9558-NO
X9559-NC
X9559-NO
X9560-NC
X9560-NO
X9561-NO
X9562-NC
X9562-NO
X9570
X9571
X9572
Part NumberMinimum order quantityVolume DiscountDays to Ship Operation Method Open Dimension L1
(mm)
Stroke
(mm)
Flap Open-Close Type Cylinder Dia.
(mm)
1 Piece(s)Available

9 Days or more

Single Acting44Normally Open8
1 Piece(s)Available

15 Days or more

Single Acting44Normally Closed10
1 Piece(s)Available

15 Days or more

Single Acting44Normally Open10
1 Piece(s)Available

15 Days or more

Single Acting44Normally Closed12
1 Piece(s)Available

9 Days or more

Single Acting44Normally Open12
1 Piece(s)Available

15 Days or more

Single Acting55Normally Open14
1 Piece(s)Available

15 Days or more

Single Acting66Normally Closed16
1 Piece(s)Available

25 Days or more

Single Acting66Normally Open16
1 Piece(s)Available

9 Days or more

Double Acting44Double Action12
1 Piece(s)Available

33 Days or more

Double Acting55Double Action14
1 Piece(s)Available

15 Days or more

Double Acting66Double Action16
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Operation Method Open Dimension L1
(mm)
Stroke
(mm)
Flap Open-Close Type Cylinder Dia.
(mm)

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Parallel Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Closed Dimension L2(mm) 0 Environment, Applications Standard
Additional Function No Stroke Adjustment Mechanism No Operating Pressure Range(MPa) 0.3::0.5
Float Sensor No Finger Option No Sensor Qty. No
Sensor specifications No Hinge pin Standard Air Port Options Standard Port
Sensor Support Post-mounting Not Possible

Additional Products in this Category

Tech Support