(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•How to Grip : Pinch, Swing Type
•Main Body Shape : Square Shape
For complete product overview and details on Hand thin-type wide-angle hand HMD series see the sections below:
Part Number
Configured Part Number is shown.
HMD-25AS
Type | Main Body | How to Grip | Inserted Swing Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Opening Degree(deg) | -4~184 | Environment, Applications | Standard |
Additional Function | No | Stroke Adjustment Mechanism | No | Cylinder Dia.(φ) | 25 |
Rod Diameter(φ) | 8 | Option | No | Sensor Qty. | No |
Please check the type/dimensions/specifications of the part HMD-25AS in the Hand thin-type wide-angle hand HMD series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy