(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ Easy setting: Set 2 items, position and thrust, to complete
・ Controller is preset with actuator specifications before shipment (Actuator and controller are sold as a set)
・ With fall prevention function (All series come with self-locking function)
・ Self-locking reduces power consumption
・ With grip confirmation function
・ Position/speed/force setting (64 points)
Part Number
Configured Part Number is shown.
Part Number |
---|
LEHZ10LK2-4C |
LEHZ25LK2-14-R3 |
LEHZ32K2-22-R1 |
LEHZ40K2-30-R1 |
Part Number |
---|
Loading...
Type | Main Body (Powered) | How to Grip | Pinch, Parallel Type / Open, Parallel Type / Mechanical Hand | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape | Operation Method | Double Acting | Environment, Applications | Standard |
Additional Function | With Linear Guide / High Accuracy / Fall Prevention Type / Stroke Adjustment Function / Clamping Force Control / Speed Control | Stroke Adjustment Mechanism | Open/Close Dual Adjustment | Motor cable entry direction | Basic form (Entry on the left side) |
Controller / driver type | Without controller/driver | I/O cable length | Without cable | Controller/driver mounting method | Screw mounting |
Communications plug | Without communication plug connector | Lead | Basic Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy