(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Closed Chuck Shank Type

Closed Chuck Shank Type
  • Volume Discount

•How to Grip : Pinch, Swing Type
•Operation Method : Single Acting Type (Normally Open)
•Main Body Shape : Cylindrical Shape
For complete product overview and details on Closed Chuck Shank Type see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CHM08AAK
CHM11AAK
Part NumberMinimum order quantityVolume DiscountDays to Ship Claw Opening Angle A1
(deg)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
1 Piece(s)Available

8 Days or more

200.080.08
1 Piece(s)Available

15 Days or more

160.200.20

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Swing Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Single Acting Type (Normally Open) Claw Closing Angle A2(deg) 9
Environment, Applications Standard Additional Function No Stroke Adjustment Mechanism No
Operating Pressure Range(MPa) 0.2::0.7 Mounting Holder Shape Shank Type Gripper Finger Shape R Alignment 1-screw Mounting Method

Additional Products in this Category

Tech Support