(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless steel round rack

Stainless steel round rack
  • Volume Discount

•Material : Stainless Steel
•Teeth Type : Standard
For complete product overview and details on Stainless steel round rack see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SURO1-500
SURO1.5-500
SURO2-1000
SURO2-500
SURO2.5-1000
SURO2.5-500
SURO3-1000
SURO3-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Length (nominal) Number of Effective Teeth
(Teeth)
O.D.
(Ø)
Height
(mm)
1 Piece(s)Available

9 Days or more

101505500159109
1 Piece(s)Available

9 Days or more

101.55055001051513.5
1 Piece(s)Available

10 Days or more

102101010001592018
1 Piece(s)Available

8 Days or more

102505500792018
1 Piece(s)Available

9 Days or more

102.5101010001272522.5
1 Piece(s)Available

9 Days or more

102.5505500632522.5
1 Piece(s)Available

9 Days or more

103101010001053027
1 Piece(s)Available

9 Days or more

103505500523027

Loading...

  1. 1

Basic Information

Teeth Type Standard Shape Round rack Material Stainless Steel
Heat Treatment No Ground Teeth No Surface Treatment No
Both Ends Machined No Accuracy Grade(KHK standard) KHK R 001 - Class 5 Material Stainless Steel (303/304 Stainless Steel)

Additional Products in this Category

Tech Support