(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KFH Rack Hole Rack Gear (Finishing on Both Sides)

KFH Rack Hole Rack Gear (Finishing on Both Sides)
  • Volume Discount

•Material : Steel
•Teeth Type : Standard
For complete product overview and details on KFH Rack Hole Rack Gear (Finishing on Both Sides) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KFH1.5-1000
KFH1.5-1500
KFH1.5-2000
KFH2-1000
KFH2-1500
KFH2-2000
KFH2.5-1000
KFH2.5-1500
KFH2.5-2000
KFH3-1000
KFH3-1500
KFH3-2000
KFH4-1000
KFH4-1500
KFH4-2000
KFH5-1000
KFH5-1500
KFH6-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship Module (M) / Circular Pitch (P) Full length L
(mm)
Length (nominal) Effective number of peaks
(Teeth)
Tooth width W
(mm)
Height H
(mm)
1 Piece(s)Available

8 Days or more

1.5999.0310002121520
1 Piece(s)Available

10 Days or more

1.51507.9715003201520
1 Piece(s)Available

10 Days or more

1.52049.8920004351520
1 Piece(s)Available

10 Days or more

21005.3110001602025
1 Piece(s)Available

10 Days or more

21507.9715002402025
1 Piece(s)Available

10 Days or more

22048.3220003262025
1 Piece(s)Available

19 Days or more

2.51005.3110001282530
1 Piece(s)Available

10 Days or more

2.51507.9715001922530
1 Piece(s)Available

10 Days or more

2.52049.8920002612530
1 Piece(s)Available

10 Days or more

3999.0310001063035
1 Piece(s)Available

10 Days or more

31507.9715001603035
1 Piece(s)Available

10 Days or more

32045.1820002173035
1 Piece(s)Available

10 Days or more

41005.311000804045
1 Piece(s)Available

10 Days or more

41507.9715001204045
1 Piece(s)Available

10 Days or more

42048.3220001634045
1 Piece(s)Available

10 Days or more

51005.311000645050
1 Piece(s)Available

10 Days or more

51507.971500965050
1 Piece(s)Available

10 Days or more

6999.031000536060

Loading...

  1. 1

Basic Information

Teeth Type Standard Types Rack(rectangular) Material Steel
Heat Treatment Normalizing Ground Tooth No Surface Treatment Black oxide finish
End Face Finishing Presence Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support