(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Length configurable types (1 mm increment) are added. [June 2023]
Rack Gears with hardened teeth which provides excellent strength, abrasion resistance and high precision
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness |
RGEAHL | 1045 Carbon Steel | Black Oxide | Tooth Induction Hardened 45~55HRC |
Part Number | - | Nominal | - | Hole Machining | - | Hole Position (First) | - | Hole Position (Second) | - | Hole Position (Third) |
RGEAHL1.0 | - | 500 | - | ST | - | A50 | - | B100 | - | C200 |
RGEAHL2.0 | - | 500 | - | Z | - | A200 |
Module | Nominal | |
300 | 500 | |
1.0~1.5 | 32 | 35 |
2.0~3.0 | - | 39 |
Part Number | Nominal | Hole Machining | Hole Position ABC 1mm Increment | Number of Effective Teeth | Overall Length L | P (Pitch) | W | H | h | M (Coarse) | d1 | d2 | Z1 | |
Type | Module | |||||||||||||
RGEAHL | 1.0 | 300 | A (Bottom Tapped) ST (Side Tapped) Z (Side Counterbored) | 5~293 | 95 | 298.45 | 3.142 | 10 | 12 | 11 | M3 | 3.5 | 6.5 | 3.5 |
500 | 5~494 | 159 | 499.51 | |||||||||||
1.5 | 300 | 5~291 | 63 | 296.88 | 4.712 | 15 | 20 | 18.5 | M4 | 4.5 | 8 | 4.5 | ||
500 | 5~493 | 106 | 499.51 | |||||||||||
2.0 | 500 | 6~490 | 79 | 496.37 | 6.283 | 20 | 25 | 23 | M5 | 5.5 | 9.5 | 5.5 | ||
2.5 | 500 | 6~488 | 63 | 494.8 | 7.854 | 25 | 30 | 27.5 | M5 | 5.5 | 9.5 | 5.5 | ||
3.0 | 500 | 6~492 | 53 | 499.51 | 9.424 | 30 | 35 | 32 | M5 | 5.5 | 9.5 | 5.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RGEAHL1.0-300-A-A[5-293/1] |
RGEAHL1.0-300-ST-A[5-293/1] |
RGEAHL1.0-300-Z-A[5-293/1] |
RGEAHL1.0-500-A-A[5-494/1] |
RGEAHL1.0-500-ST-A[5-494/1] |
RGEAHL1.0-500-Z-A[5-494/1] |
RGEAHL1.5-300-A-A[5-291/1] |
RGEAHL1.5-300-ST-A[5-291/1] |
RGEAHL1.5-300-Z-A[5-291/1] |
RGEAHL1.5-500-A-A[5-493/1] |
RGEAHL1.5-500-ST-A[5-493/1] |
RGEAHL1.5-500-Z-A[5-493/1] |
RGEAHL2.0-500-A-A[5-490/1] |
RGEAHL2.0-500-ST-A[5-490/1] |
RGEAHL2.0-500-Z-A[5-490/1] |
RGEAHL2.5-500-A-A[5-488/1] |
RGEAHL2.5-500-ST-A[5-488/1] |
RGEAHL2.5-500-Z-A[5-488/1] |
RGEAHL3.0-500-A-A[5-492/1] |
RGEAHL3.0-500-ST-A[5-492/1] |
RGEAHL3.0-500-Z-A[5-492/1] |
Loading...
Teeth Type | Standard | Shape | Rack Gears | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Induction Hardened | Ground Teeth | Provided | Surface Treatment | Black Oxide Coating |
End Face Machining | Both Ends Machined Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy