(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BS (brass) rack RK-B

BS (brass) rack RK-B
  • Volume Discount

•Material : Brass
•Teeth Type : Standard
For complete product overview and details on BS (brass) rack RK-B see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RK30B2-0308
RK50B2-0308
RK50B2-0808
RK50B5-0810
RK75B2-0308
RK75B2-0808
RK75B5-0310
RK75B5-0810
RK80B2-0707
RK80B5-0510
RK80B5-0710
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule (M) / Circular Pitch (P) Length L
(mm)
Length (nominal) Number of Teeth
(Teeth)
Tooth Width B
(mm)
Rack Height H
(mm)
1 Piece(s)Available

8 Days or more

100.320020021038
1 Piece(s)Available

8 Days or more

100.520020012538
1 Piece(s)Available

8 Days or more

100.520020012588
1 Piece(s)Available

8 Days or more

100.5505500319810
1 Piece(s)Available

11 Days or more

100.752002008238
1 Piece(s)Available

8 Days or more

100.752002008288
1 Piece(s)Available

8 Days or more

100.75505500212310
1 Piece(s)Available

8 Days or more

100.75505500212810
1 Piece(s)Available

8 Days or more

100.82002007777
1 Piece(s)Available

8 Days or more

100.8505500198510
1 Piece(s)Available

8 Days or more

100.8505500198710

Loading...

  1. 1

Basic Information

Teeth Type Standard Shape Rack(rectangular) Material Brass
Heat Treatment No Ground Teeth No Surface Treatment No
End Finish Machining No Mounting Hole No The number of holes No
Material Symbol C3604

Additional Products in this Category

Tech Support