(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Rack Gears - Induction Hardened, Pressure Angle 20°

Rack Gears - Induction Hardened, Pressure Angle 20°

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Rack Gears with hardened teeth which provides excellent strength, abrasion resistance and high precision

  • inCAD Components
Induction Hardened Rack Gears - Ground - Pressure Angle 20deg. Module 1.0, 1.5, 2.0, 2.5, 3.0:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
RGEAH1045 Carbon SteelBlack OxideTooth Induction Hardened
45~55HRC
[ ! ]Teeth and Hole Machined surfaces have no surface treatment.

Specifications

Part Number-Nominal-Hole Machining
RGEAH1.0 -500-A
Accuracy: Accumulated Pitch Error (µm)
ModuleNominal
300500
1.0~1.53235
2.0~3.0-39
Part NumberNominalHole MachiningNumber of Effective TeethLP (Pitch)WHhB
(Hole Pitch)
M (Coarse)d1d2Z1K
(Number of Holes)
TypeModule
RGEAH1.0 300N
(No Hole Machining)
A
(Bottom Tapped)
ST
(Side Tapped)
Z
(Side Counterbored)
95298.453.142101211180M33.56.53.52
500159499.513
1.5 30063296.854.712152018.5180M44.584.52
500106499.513
2.0 50079496.376.283202523180M55.59.55.53
2.5 50063494.87.854253027.5180M55.59.55.53
3.0 50053499.519.424303532180M55.59.55.53

Alterations

Induction Hardened Rack Gears - Ground - Pressure Angle 20deg. Module 1.0, 1.5, 2.0, 2.5, 3.0:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RGEAH1.0-300-A
RGEAH1.0-300-N
RGEAH1.0-300-ST
RGEAH1.0-300-Z
RGEAH1.0-500-A
RGEAH1.0-500-N
RGEAH1.0-500-ST
RGEAH1.0-500-Z
RGEAH1.5-300-A
RGEAH1.5-300-N
RGEAH1.5-300-ST
RGEAH1.5-300-Z
RGEAH1.5-500-A
RGEAH1.5-500-N
RGEAH1.5-500-ST
RGEAH1.5-500-Z
RGEAH2.0-500-A
RGEAH2.0-500-N
RGEAH2.0-500-ST
RGEAH2.0-500-Z
RGEAH2.5-500-A
RGEAH2.5-500-N
RGEAH2.5-500-N-MC
RGEAH2.5-500-N-WMC
RGEAH2.5-500-ST
RGEAH2.5-500-Z
RGEAH3.0-500-A
RGEAH3.0-500-N
RGEAH3.0-500-ST
RGEAH3.0-500-Z
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L
(mm)
Number of Effective Teeth
(Teeth)
Tooth Width (W or D)
(mm)
Rack Height
(mm)
Hole Machining Tapping Alteration on End
1 Piece(s)Available

10 Days or more

10298.45951012A (Back Tapped)No Alteration
1 Piece(s)Available

8 Days or more

10298.45951012N (No Hole Machining)No Alteration
1 Piece(s)Available

10 Days or more

10298.45951012ST (Side Tapped)No Alteration
1 Piece(s)Available

10 Days or more

10298.45951012Z (Side Counterbored)No Alteration
1 Piece(s)Available

10 Days or more

10499.511591012A (Back Tapped)No Alteration
1 Piece(s)Available

8 Days or more

10499.511591012N (No Hole Machining)No Alteration
1 Piece(s)Available

10 Days or more

10499.511591012ST (Side Tapped)No Alteration
1 Piece(s)Available

10 Days or more

10499.511591012Z (Side Counterbored)No Alteration
1 Piece(s)Available

10 Days or more

10296.85631520A (Back Tapped)No Alteration
1 Piece(s)Available

8 Days or more

10296.85631520N (No Hole Machining)No Alteration
1 Piece(s)Available

10 Days or more

10296.85631520ST (Side Tapped)No Alteration
1 Piece(s)Available

10 Days or more

10296.85631520Z (Side Counterbored)No Alteration
1 Piece(s)Available

10 Days or more

10499.511061520A (Back Tapped)No Alteration
1 Piece(s)Available

8 Days or more

10499.511061520N (No Hole Machining)No Alteration
1 Piece(s)Available

10 Days or more

10499.511061520ST (Side Tapped)No Alteration
1 Piece(s)Available

10 Days or more

10499.511061520Z (Side Counterbored)No Alteration
1 Piece(s)Available

10 Days or more

10496.37792025A (Back Tapped)No Alteration
1 Piece(s)Available

8 Days or more

10496.37792025N (No Hole Machining)No Alteration
1 Piece(s)Available

10 Days or more

10496.37792025ST (Side Tapped)No Alteration
1 Piece(s)Available

10 Days or more

10496.37792025Z (Side Counterbored)No Alteration
1 Piece(s)Available

10 Days or more

10494.8632530A (Back Tapped)No Alteration
1 Piece(s)Available

8 Days or more

10494.8632530N (No Hole Machining)No Alteration
1 Piece(s)Available

10 Days or more

10494.8632530N (No Hole Machining)MC (One End Tapped)
1 Piece(s)Available

10 Days or more

10494.8632530N (No Hole Machining)WMC (Both Ends Tapped)
1 Piece(s)Available

10 Days or more

10494.8632530ST (Side Tapped)No Alteration
1 Piece(s)Available

10 Days or more

10494.8632530Z (Side Counterbored)No Alteration
1 Piece(s)Available

10 Days or more

10499.51533035A (Back Tapped)No Alteration
1 Piece(s)Available

8 Days or more

10499.51533035N (No Hole Machining)No Alteration
1 Piece(s)Available

10 Days or more

10499.51533035ST (Side Tapped)No Alteration
1 Piece(s)Available

10 Days or more

10499.51533035Z (Side Counterbored)No Alteration

Loading...

  1. 1

More Information

Induction Hardened Rack Gears - Ground - Pressure Angle 20deg. Module 1.0, 1.5, 2.0, 2.5, 3.0:Related Image
 

Basic Information

Teeth Type Standard Shape Rack Gears Material Steel
Heat Treatment Induction Hardened Ground Teeth Provided Surface Treatment Black Oxide Coating
End Face Machining Both Ends Machined Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.