(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material : Steel
•Teeth Type : Standard
For complete product overview and details on KCPF Rack Gear (with Finishing on Both Ends) see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
KCPF5-1000 |
KCPF5-1500 |
KCPF5-2000 |
Part Number |
---|
Loading...
Teeth Type | Standard | Types | Rack(rectangular) | Module (M) / Circular Pitch (P) | 1.5915 |
---|---|---|---|---|---|
Material | Steel | Heat Treatment | No | Ground Tooth | No |
Surface Treatment | Black oxide finish | Tooth width W(mm) | 15 | End Face Finishing | Presence |
Height H(mm) | 20 | Material (Details) | 1045 Carbon Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy