(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

KF Rack Gear (with Finishing on Both Ends)

KF Rack Gear (with Finishing on Both Ends)
  • Volume Discount

•Material : Steel
•Teeth Type : Standard
For complete product overview and details on KF Rack Gear (with Finishing on Both Ends) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KF1-1000
KF1-500
KF1.5-1000
KF1.5-1500
KF1.5-2000
KF1.5-500
KF2-1000
KF2-1500
KF2-2000
KF2-500
KF2.5-1000
KF2.5-1500
KF2.5-2000
KF2.5-500
KF3-1000
KF3-1500
KF3-2000
KF3-500
KF4-1000
KF4-1500
KF4-2000
KF4-500
KF5-1000
KF5-1500
KF5-500
KF6-1000
KF6-500
Part NumberMinimum order quantityVolume DiscountDays to Ship Module (M) / Circular Pitch (P) Full length L
(mm)
Length (nominal) Effective number of peaks
(Teeth)
Tooth width W
(mm)
Height H
(mm)
1 Piece(s)Available

10 Days or more

1999.0310003181012
1 Piece(s)Available

13 Days or more

1499.515001591012
1 Piece(s)Available

10 Days or more

1.5999.0310002121520
1 Piece(s)Available

10 Days or more

1.51507.9715003201520
1 Piece(s)Available

10 Days or more

1.52049.8920004351520
1 Piece(s)Available

13 Days or more

1.5499.515001061520
1 Piece(s)Available

10 Days or more

21005.3110001602025
1 Piece(s)Available

10 Days or more

21507.9715002402025
1 Piece(s)Available

10 Days or more

22048.3220003262025
1 Piece(s)Available

13 Days or more

2502.66500802025
1 Piece(s)Available

10 Days or more

2.51005.3110001282530
1 Piece(s)Available

10 Days or more

2.51507.9715001922530
1 Piece(s)Available

10 Days or more

2.52049.8920002612530
1 Piece(s)Available

13 Days or more

2.5502.66500642530
1 Piece(s)Available

10 Days or more

3999.0310001063035
1 Piece(s)Available

10 Days or more

31507.9715001603035
1 Piece(s)Available

10 Days or more

32045.1820002173035
1 Piece(s)Available

13 Days or more

3499.51500533035
1 Piece(s)Available

10 Days or more

41005.311000804045
1 Piece(s)Available

10 Days or more

41507.9715001204045
1 Piece(s)Available

10 Days or more

42048.3220001634045
1 Piece(s)Available

13 Days or more

4502.66500404045
1 Piece(s)Available

10 Days or more

51005.311000645050
1 Piece(s)Available

10 Days or more

51507.971500965050
1 Piece(s)Available

13 Days or more

5502.66500325050
1 Piece(s)Available

10 Days or more

6999.031000536060
1 Piece(s)Available

13 Days or more

6508.94500276060

Loading...

  1. 1

Basic Information

Teeth Type Standard Types Rack(rectangular) Material Steel
Heat Treatment No Ground Tooth No Surface Treatment Black oxide finish
End Face Finishing Presence Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support