(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Snatch Lock Plane, A-154-N-B

Snatch Lock Plane, A-154-N-B
  • Volume Discount

•Main Body Length (mm): 145
•Main Body Width (mm): 74
•Depth (mm): 50
•Plate Thickness: 1.5
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

A-154-N-B

 
Part Number
A-154-N-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Key 0200 Main body length(mm) 145 Main Body Width(mm) 74
Depth(mm) 50 Plate Thickness 1.5 Material Zinc Alloy
Surface Finish Baked Paint Collar Black Product Code 02008

Please check the type/dimensions/specifications of the part A-154-N-B in the Snatch Lock Plane, A-154-N-B series.

Additional Products in this Category

Tech Support