(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel, Square Push-Button Handle Lock, C-1079

Stainless Steel, Square Push-Button Handle Lock, C-1079
  • Volume Discount

•Main Body Length (mm): 46
•Main Body Width (mm): 44
•Depth (mm): 10.3
•Material: Stainless Steel
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

C-1079-1

 
Part Number
C-1079-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 46 Main Body Width(mm) 44 Depth(mm) 10.3
Material Stainless Steel Surface Finish Barrel Grinding Product Code 23942

Please check the type/dimensions/specifications of the part C-1079-1 in the Stainless Steel, Square Push-Button Handle Lock, C-1079 series.

Additional Products in this Category

Tech Support