(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Ring Latch C-41

Large Ring Latch C-41
  • Volume Discount

•Main Body Length (mm): 60
•Main Body Width (mm): 75
•Depth (mm): 20
•Material: Zinc Alloy
•Surface Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

C-41

 
Part Number
C-41
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 60 Main Body Width(mm) 75 Depth(mm) 20
Material Zinc Alloy Surface Finish Chrome Plating Product Code 20273

Please check the type/dimensions/specifications of the part C-41 in the Large Ring Latch C-41 series.

Additional Products in this Category

Tech Support