(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Latch C-1625-4

Stainless Steel Latch C-1625-4
  • Volume Discount

•Main Body Length (mm): 76
•Main Body Width (mm): 20.5
•Depth (mm): 18.5
•Material: Stainless Steel Plate
•Surface Finish: Polishing

PDF

Part Number

Configured Part Number is shown.

C-1625-4

 
Part Number
C-1625-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 76 Main Body Width(mm) 20.5 Depth(mm) 18.5
Material Stainless Steel Plate Surface Finish Polishing Product Code 21542

Please check the type/dimensions/specifications of the part C-1625-4 in the Stainless Steel Latch C-1625-4 series.

Additional Products in this Category

Tech Support