(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Drawer Handle, FA-1944

Stainless Steel Drawer Handle, FA-1944
  • Volume Discount

•Application: Special purpose truck
•Main Body Length (mm): 325
•Main Body Width (mm): 160
•Depth (mm): 32.5
•Rod hole position: 16

PDF

Part Number

Configured Part Number is shown.

FA-1944-1

 
Part Number
FA-1944-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Application Special purpose truck Main body length(mm) 325 Main Body Width(mm) 160
Depth(mm) 32.5 Rod hole position 16 Material Stainless Steel Plate
Surface Finish Buffing Product Code 60282

Please check the type/dimensions/specifications of the part FA-1944-1 in the Stainless Steel Drawer Handle, FA-1944 series.

Additional Products in this Category

Tech Support