(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One Touch Panel Fastener, C-420

One Touch Panel Fastener, C-420
  • Volume Discount

•Main Body Length (mm): 30
•Main Body Width (mm): 18
•Depth (mm): 23.5
•Material: Zinc Alloy
•Surface Finish: Coating of silver

PDF

Part Number

Configured Part Number is shown.

C-420-A-3

 
Part Number
C-420-A-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 30 Main Body Width(mm) 18 Depth(mm) 23.5
Material Zinc Alloy Surface Finish Coating of silver Product Code 23060

Please check the type/dimensions/specifications of the part C-420-A-3 in the One Touch Panel Fastener, C-420 series.

Additional Products in this Category

Tech Support