(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic, Flat, Slide Latch CP-875

Plastic, Flat, Slide Latch CP-875
  • Volume Discount

•Main Body Length (mm): 48
•Main Body Width (mm): 30
•Depth (mm): 20
•Plate Thickness: 1.6
•Material: PC-PET alloy

PDF

Part Number

Configured Part Number is shown.

CP-875-2

 
Part Number
CP-875-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 48 Main Body Width(mm) 30
Depth(mm) 20 Plate Thickness 1.6 Material PC-PET alloy
Surface Finish No Collar Black Product Code 22773

Please check the type/dimensions/specifications of the part CP-875-2 in the Plastic, Flat, Slide Latch CP-875 series.

Additional Products in this Category

Tech Support