(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic, Under Latch CP-387 (Part Numbers)

Plastic, Under Latch CP-387
  • Volume Discount

•Main Body Length (mm): 73
•Main Body Width (mm): 14
•Depth (mm): 27
•Material: Polyamide
•Key: No Key

PDF

Part Number

Configured Part Number is shown.

CP-387

 
Part Number
CP-387
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days

Stock

10

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 73 Main Body Width(mm) 14
Depth(mm) 27 Material Polyamide Surface Finish No
Product Code 22801

Please check the type/dimensions/specifications of the part CP-387 in the Plastic, Under Latch CP-387 series.

Additional Products in this Category

Tech Support