(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Specially-equipped vehicle, vibration equipment, tailgate lifter
•Main Body Length (mm): 202.5
•Main Body Width (mm): 200
•Depth (mm): 51.5
•Material: Main body: Aluminum alloy (ADC)/Handle: Zinc alloy (ZDC)/Mounting plate: Stainless Steel plate (304 Stainless Steel)
Part Number
Configured Part Number is shown.
Application | Specially-equipped vehicle, vibration equipment, tailgate lifter | Keyhole | Specially-equipped vehicle, vibration equipment, tailgate lifter | Main body length(mm) | 202.5 |
---|---|---|---|---|---|
Main Body Width(mm) | 200 | Depth(mm) | 51.5 | Material | Main body: Aluminum alloy (ADC)/Handle: Zinc alloy (ZDC)/Mounting plate: Stainless Steel plate (304 Stainless Steel) |
Surface Finish | Baked Paint | Collar | Silver metallic | Types | Handle body |
Note | The pipe (φ16) is sold separately |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy