(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Type Plane Handle A-151R-A

Latch Type Plane Handle A-151R-A
  • Volume Discount

•Depth (mm): 33.5
•Plate Thickness: 3
•Material: Zinc Alloy
•Surface Finish: Satin Nickel Chrome Plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-151R-A-1-1
A-151R-A-1-2
A-151R-A-2-1
A-151R-A-2-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSKey Main body length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

-4008310201492
1 Piece(s)Available

8 Days or more

10No Key8310201493
1 Piece(s)Available

12 Days or more

-400739201494
1 Piece(s)Available

12 Days or more

10No Key739201495

Loading...

  1. 1

Basic Information

Depth(mm) 33.5 Plate Thickness 3 Material Zinc Alloy
Surface Finish Satin Nickel Chrome Plating

Additional Products in this Category

Tech Support