(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch-Type Plane Handle, A-158

Latch-Type Plane Handle, A-158
  • Volume Discount

•Main Body Length (mm): 55
•Main Body Width (mm): 70
•Depth (mm): 28
•Plate Thickness: 2
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

A-158

 
Part Number
A-158
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 55 Main Body Width(mm) 70
Depth(mm) 28 Plate Thickness 2 Material Zinc Alloy
Surface Finish Satin Nickel Chrome Plating Product Code 03074

Please check the type/dimensions/specifications of the part A-158 in the Latch-Type Plane Handle, A-158 series.

Additional Products in this Category

Tech Support