(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Lorry Lock, C-1844

Stainless Steel Lorry Lock, C-1844
  • Volume Discount

•Main Body Length (mm): 83
•Main Body Width (mm): 60
•Depth (mm): 26
•Material: Stainless Steel Plate
•Surface Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

C-1844

 
Part Number
C-1844
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 83 Main Body Width(mm) 60 Depth(mm) 26
Material Stainless Steel Plate Surface Finish Hair line finish Product Code 21676

Please check the type/dimensions/specifications of the part C-1844 in the Stainless Steel Lorry Lock, C-1844 series.

Additional Products in this Category

Tech Support