(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Small-Sized Handle for Tight Sealing FA-1729

Stainless Steel Small-Sized Handle for Tight Sealing FA-1729
  • Volume Discount

•Application: For door of a refrigerating freezer, kitchen equipment, and medical equipment
•Full Length (mm): 87.5
•Overall width (mm): 53
•Full Height (mm): 72
•Material: Stainless Steel Casting (304 Stainless Steel)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-1729-L
FA-1729-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Product Code
1 Piece(s)Available

8 Days or more

Handle main body (L)60697
1 Piece(s)Available

8 Days or more

Handle main body (R)60703

Loading...

  1. 1

Basic Information

Application For door of a refrigerating freezer, kitchen equipment, and medical equipment Material Stainless Steel Casting (304 Stainless Steel) Finish Electrolytic Polishing
Full Length(mm) 87.5 Overall width(mm) 53 Full height(mm) 72

Additional Products in this Category

Tech Support