(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Handle for Airtightness FA-1112

Stainless Steel Handle for Airtightness FA-1112
  • Volume Discount

•Application: Warming and refrigerating cabinet/Sealing door
•Accessory: Strike plate, Two spacers
•Type: Handle body
•Material: Stainless Steel
•Finish: Mirror Surface Buff Polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-1112-3
FA-1112-4
FA-1112-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

166.5653760298
1 Piece(s)Available

8 Days or more

148.5603360300
1 Piece(s)Available

8 Days or more

132553060302

Loading...

  1. 1

Basic Information

Application Warming and refrigerating cabinet/Sealing door Types Handle body Material Stainless Steel
Finish Mirror Surface Buff Polishing Selfishly Left/Right Combination Type Accessory Strike plate, Two spacers

Additional Products in this Category

Tech Support