(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Air shooter, Sealing door
•Full Length (mm): 148
•Overall width (mm): 52
•Full Height (mm): 39
•Type: Handle body
Part Number
Configured Part Number is shown.
FA-163-B
Application | Air shooter, Sealing door | Types | Handle body | Material | Zinc Alloy |
---|---|---|---|---|---|
Finish | Satin Nickel Chrome Plating | Number of Keys | No Key | Full Length(mm) | 148 |
Overall width(mm) | 52 | Full height(mm) | 39 | Product Code | 60322 |
Note | It can not be unlocked from the inside. For the walk-in type, use the type with evacuation system. |
Please check the type/dimensions/specifications of the part FA-163-B in the Handle for Sealing, FA-163-B series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy