(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Lock Handle for Airtightness FA-1926

Stainless Steel Lock Handle for Airtightness FA-1926
  • Volume Discount

•Application: Refrigerating freezer, Special purpose truck
•Accessory: Strike plate, Key pin
•Full Length (mm): 237
•Overall width (mm): 66
•Full Height (mm): 32

PDF

Part Number

Configured Part Number is shown.

FA-1926

 
Part Number
FA-1926
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Refrigerating freezer, Special purpose truck Types Handle body Material Stainless Steel Plate (304 Stainless Steel)
Finish Barrel Grinding Accessory Strike plate, Key pin Full Length(mm) 237
Overall width(mm) 66 Full height(mm) 32 Product Code 60169

Please check the type/dimensions/specifications of the part FA-1926 in the Stainless Steel Lock Handle for Airtightness FA-1926 series.

Additional Products in this Category

Tech Support